QSM 8 L 18

QSM 8 L 18
QSM 8 L 18

Shaft, 60 Case, 7.99 / 8.00 mm Diameter, Class MM (h6), Steel, 60 Rockwell C Min., 457.2 mm Long +/- 1/16 in

Lead Time:  1 Day *
each**

  • Thomson 60 Case LinearRace® shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter8 mm
Actual Diameter7.99 / 8.00 mm 
Length457.2 mm +/- 1/16 in 

Specifications

SpecificationsValue
ClassClass MM (h6) 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Roundness0.0020 mm
Straightness0.0254 mm per Foot Cumulative (0.051 mm TIR) 
Surface Finish0.20 Ra µm 
Taper0.0025 mm
UPC Number662486245995 
Weight0.18 kg

Get Quote

*Please fill out the information below so we can best assist you: